Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
V-NE Metr. - Accessories
Bill of material
V-NE 1.255.1601.50
AG
Threads
M 16 x 1.5
GL
8.5 mm
H
13.0 mm
D
20.5 mm
SW
19 mm
SW1
8 mm
BN
Order No.
1.255.1601.50
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices